Caterpillar 972M 3V

Caterpillar 972M 3V

Price
130,000 USD
Year
2014
Working hours
11653 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M 3V
CategoryWheel Loaders
Serial NumberA8P00403
Unit Number14NE1359
Catalog NumberCU4495973
Manufacturing Year2014
Hours11653 h
CountryUnited States
LocationHouston, TX
Pricing
Price Excluding Tax$ 130,000
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
STANDARD LIFTSTANDARD LIFT
Additional InformationANTIFREEZE, -34C (-29F)
AXLES, AUTO DIFF F/R, ED
BUCKET-GP, 126" 6.25YD3
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 6 FPI
COUNTERWEIGHT, 2300KG
COVER, HVAC, NON-METALLIC
CUTTING EDGE, BOLT-ON
FAN, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC, STD
LANE 2 ORDER
LIGHTS, HALOGEN
LIGHTS, STANDARD
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
MIRRORS, EXTERNAL, HEATED
PACK, DOMESTIC TRUCK
PRECLEANER, TURBINE
PRODUCT LINK, SATELLITE PL321
RADIO, AM/FM/CD/MP3 BLUETOOTH
REGIONAL PKG, AM-N
SEAT BELT, 2" W/INDICATOR
SEAT, HEATED, LHD
SINGLE AXIS LEVERS, 3V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, STANDARD
STEERING, STANDARD
SUN VISOR, REAR
TIRES, 26.5R25 MX XHA2 ** L3
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
STANDARD LIFTSTANDARD LIFT
Additional InformationANTIFREEZE, -34C (-29F)
AXLES, AUTO DIFF F/R, ED
BUCKET-GP, 126" 6.25YD3
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 6 FPI
COUNTERWEIGHT, 2300KG
COVER, HVAC, NON-METALLIC
CUTTING EDGE, BOLT-ON
FAN, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC, STD
LANE 2 ORDER
LIGHTS, HALOGEN
LIGHTS, STANDARD
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
MIRRORS, EXTERNAL, HEATED
PACK, DOMESTIC TRUCK
PRECLEANER, TURBINE
PRODUCT LINK, SATELLITE PL321
RADIO, AM/FM/CD/MP3 BLUETOOTH
REGIONAL PKG, AM-N
SEAT BELT, 2" W/INDICATOR
SEAT, HEATED, LHD
SINGLE AXIS LEVERS, 3V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, STANDARD
STEERING, STANDARD
SUN VISOR, REAR
TIRES, 26.5R25 MX XHA2 ** L3
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • FairRear portions of Hood are broken/missing and damaged
  • Good
  • Fair
  • Good
  • FairLeft Handrail is damaged
  • Good
  • Good
  • FairGrill frame is broken/ gas springs are broken
  • Good
  • FairLeft steps are twisted and damaged
safety items
  • Yes
  • Good
  • FairFront left and Center cab glass are cracked
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • FairNot blowing cold
  • Good
  • FairStriker worn
  • FairCab door gas spring broken
  • Good
  • Good
  • FairCab filthy
  • Good
  • FairLeft lower mirror broken/ upper glass cracked
  • Good
  • Good
  • FairBottom cushion is torn
  • Good
  • FairFront and Left windshield glass cracked
  • FairFront wiper arm and blade are worn
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairIn-op
  • FairBrake lights are in-op/ Both rear left,Both front left and front right flood lights are in-op
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • FairSome slack in center pins
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Fair
  • FairHydraulic hose in center section is leaking
  • Good
  • Good
  • Good
bucket
  • No bucket equipped
  • Yes
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Yes
  • Yes
  • FairGrease pot pump in-op ( Lincoln grease pot)
  • Good
  • Good
tires
  • 50% remaining
  • 26.5R25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Garrison Kincade
Telephone:+1 7134522000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone