Caterpillar 972MXE

Caterpillar 972MXE

Price
104,248 USD
Year
2016
Working hours
14443 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972MXE
CategoryWheel Loaders
Serial NumberEDW00814
Unit NumberEDW00814
Catalog NumberCU4752290
Manufacturing Year2016
Hours14443 h
CountryGermany
LocationHamm-rhynern
Pricing
Price Excluding Tax104,248 USD
Tax (19%)19,807 USD
Price Including Tax124,055 USD
Details
Additional InformationTIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION REAR RIGHT: 50 %
TIRES CONDITION FRONT LEFT: 40 %
ENGINEPOWER: 315 HP
BUCKET CONDITION: 50 %
OPERATING WEIGHT: 26.2 T
Features
Additional InformationTIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION REAR RIGHT: 50 %
TIRES CONDITION FRONT LEFT: 40 %
ENGINEPOWER: 315 HP
BUCKET CONDITION: 50 %
OPERATING WEIGHT: 26.2 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Josef Zumloh
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone