Caterpillar 972 K

Caterpillar 972 K

Price
On Request
Year
2012
Working hours
10190 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972 K
CategoryWheel Loaders
Serial NumberPEM00496
Catalog NumberCU4486835
Manufacturing Year2012
Hours10190 h
CountryDenmark
LocationSkejby
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationTYRE BRAND: MICHELIN XHA2 L3
INCL STANDARD BUCKET 6M3 / CENTRAL LUBE SYSTEM / 4 NEW FENDERS / 10000 HRS SERVICE DONE.
REAR TYRES REMAINING : 25 %
PRODUCTION COUNTRY: BE
CERTIFICATES: CE
FRONT TYRES REMAINING: 25 %
DELIVERY TERMS: EXW
GROSS WEIGHT: 26300 KG
CE MARKED: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT A/S (DENMARK)See InventoryWebsiteSelect contact
Kristian Mains
Denmark
Telephone:+45 7025 2211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone