Caterpillar 972K

Caterpillar 972K

Price
196,518 USD
Year
2012
Working hours
8903 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972K
CategoryWheel Loaders
Serial NumberPEM00588
Unit NumberUM9816
Catalog NumberCU4361397
Manufacturing Year2012
Hours8903 h
CountryAustralia
LocationSouth Guildford, WA
Pricing
Price Excluding Tax$ 196,518
Tax (10%)$ 19,652
Price Including Tax$ 216,170
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
BEACONBEACON
AM FM RADIOAM FM RADIO
BOOM, GPBOOM, GP
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
STEER, COMMANDSTEER, COMMAND
STEER, S.T.I.C.STEER, S.T.I.C.
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional Information(4) 26.5R25 TIRES
NEW BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRACSee InventoryWebsiteSelect contact
Neil Crispin
Western Australia, Australia
Telephone:+61 08 93779444 ext 9601
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone