Caterpillar 966MXE

Caterpillar 966MXE

Price
213,045 USD
Year
2016
Working hours
4380 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966MXE
CategoryWheel Loaders
Serial NumberP6C00947
Unit NumberP6C00947
Catalog NumberCU4433029
Manufacturing Year2016
Hours4380 h
CountryGermany
LocationAchim B. Bremen
Pricing
Price Excluding Tax$ 213,045
Tax (19%)$ 40,479
Price Including Tax$ 253,524
Features
Additional InformationTIRES CONDITION REAR RIGHT: 60 %
OPERATING WEIGHT: 23.8 T
TIRES CONDITION FRONT LEFT: 60 %
BUCKET CONDITION: 50 %
ENGINEPOWER: 302 HP
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Bohlmann
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone