Caterpillar 966M

Caterpillar 966M

Price
365,500 USD
Year
2017
Working hours
716 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP02524
Unit NumberNM74240
Catalog NumberCU2490540
Manufacturing Year2017
Hours716 h
CountryUnited States
LocationPortland, OR
Pricing
Price Excluding Tax$ 365,500
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -34C (-29F)
AXLES, LOCK/OPEN, ED, ETS
BUCKET-GP, 126" 5.50YD3
CAB TRIM, STANDARD (LHD)
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 6 FPI
COUNTERWEIGHT, 1000KG
CUTTING EDGE, BOLT-ON
EIN# TK6K93
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STD, PRECLEANER
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
JOYSTICK, 2V, LHD
LANE 3 ORDER
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
NO QUICK COUPLER READY
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC TRUCK
PRECLEANER, TURBINE
PRODUCT LINK, CELLULAR PLE641
RADIO, CB (READY)
REGIONAL PACKAGE, AM-N
SEAT BELT, 3" W/INDICATOR
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, STANDARD
STEERING, SECONDARY
TIRES, 26.5R25 YK RB31 * L3
WINDOWS, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone