Caterpillar 966M

Caterpillar 966M

Price
390,000 USD
Year
2017
Working hours
3066 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP02408
Unit NumberKJP02408
Catalog NumberCU2545206
Manufacturing Year2017
Hours3066 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$ 390,000
Tax-
Price Including Tax-
Features
Additional InformationSGL AXIS LEVERS, 2V, LHD, FTO
PL, CELLULAR PLE641, FTO
LIGHTS, AUX, HALOGEN, FTO
CPM PAYLOAD SOFTWARE
AUTODIG SOFTWARE
BUCKET-GP, 127" 5.50YD3
TIRES, 26.5R25 YK RB31 * L3
CERT EMISSIONS, EPA TIER 4
LANE 1 ORDER
PACK, DOMESTIC TRUCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone