Caterpillar 966M

Caterpillar 966M

Price
175,000 USD
Year
2015
Working hours
9192 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00806
Unit Number1085087
Catalog NumberCU2596242
Manufacturing Year2015
Hours9192 h
CountryUnited States
LocationOcala, FL
Pricing
Price Excluding Tax$ 175,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
BOOM, GPBOOM, GP
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationBOOM, GP
AM FM RADIO
BLUETOOTH
COUPLER, QUICK
STANDARD LIFT
AUTO SHIFT
ULTRA LOW SULFUR DIESEL FUEL
EROPS
LIGHTING
AUTO LUBE
PRODUCT LINK
COUNTERWEIGHT
ENGINE ENCLOSURES
AIR CONDITIONER
DIFFERENTIAL, STANDARD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPAINT HAS BEEN TOUCHED UP ON REAR OF MACHINE.
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSEAT BOTTOM IS DIRTY AND TORN.
  • Good
  • Good
  • Good.
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 50%
  • 50%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • NO GAUGE
  • CLEAR
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET
  • Yes
  • No
  • ALL
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • FairWORN AND CRACKED
  • PoorBASE EDGE 85% WORN
  • Good15% WORN
  • Fair
  • FairHARD FACED ON SIDES AND BOTTOM
  • PoorCUTTING EDGES WORN DOWN
  • Good
  • Good15% WORN
  • Good
  • PoorSIDE CORNER PROTECTORS WORN OUT.
  • 6.0 YD.BUCKET
  • 7NW12530
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tires
  • 52
  • 26.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBRIDGESTONE2550NoYesYes
Left RearBRIDGESTONE2754NoYesYes
Right FrontBRIDGESTONE2346NoYesYes
Right RearBRIDGESTONE3060NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone