Caterpillar 966M

Caterpillar 966M

Price
305,500 USD
Year
2017
Working hours
3219 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP02540
Unit NumberNM75554
Catalog NumberCU4266276
Manufacturing Year2017
Hours3219 h
CountryUnited States
LocationRedmond, OR
Pricing
Price Excluding Tax$ 305,500
Tax-
Price Including Tax-
Features
Additional InformationAIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AXLES, LOCK/OPEN, ED
CAB TRIM, STANDARD (LHD)
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
EIN # BH4E43
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
GUARD, POWERTRAIN
GUARDS, LIGHT
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC, STD/SHORT
JOYSTICK, 3V, LHD
LANE 3 ORDER
LIGHTS, HALOGEN
LINES GP-IMPLEMENT 3V (QC)
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
OIL CHANGE SYSTEM, HIGH SPEED
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER READY
QUICK COUPLER, FUSION
RADIO, AM/FM/USB/MP3 BLUETOOTH
REGIONAL PACKAGE, AM-N
SEAT BELT, 3" W/INDICATOR
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, STANDARD
STEERING, STANDARD
TIRES, 26.5R25 BS VJT * L3
WINDOWS, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone