Caterpillar 966M

Caterpillar 966M

Price
205,769 USD
Year
2016
Working hours
7041 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP01646
Unit Number0KJP01646
Catalog NumberCU4442038
Manufacturing Year2016
Hours7041 h
CountryUnited States
LocationBaton Rouge, LA
Pricing
Price Excluding Tax$ 205,769
Tax-
Price Including Tax-
Features
Additional InformationAXLES, LOCK/OPEN, ED
BUCKET-GP, 126" 5.50YD3
ANTIFREEZE, -34C (-29F)
CAB ROOF, NON-METALLIC
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
COVER, HVAC, NON-METALLIC
CUTTING EDGE, BOLT-ON
FAN, STANDARD
FENDERS, BASIC +
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
JOYSTICK, 2V, LHD
LANE 2 ORDER
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/HL
MIRRORS, EXTERNAL
PACK, DOMESTIC TRUCK
PRECLEANER, TURBINE
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER READY
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 2" W/INDICATOR
SEAT, STANDARD, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, STANDARD
STEERING, STANDARD
SUN VISOR, REAR
TIRES, 26.5R25 BS VJT * L3
WINDOWS, STANDARD, GLUED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone