Caterpillar 966M

Caterpillar 966M

Price
264,610 USD
Year
2014
Working hours
5360 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00708
Unit Number0KJP00708
Catalog NumberCU2297630
Manufacturing Year2014
Hours5360 h
CountryUnited States
LocationBossier City, LA
Pricing
Price Excluding Tax$ 264,610
Tax-
Price Including Tax-
Features
Accessories
SOLID TIRESSOLID TIRES
Additional InformationANTIFREEZE, -34C (-29F)
AXLES, LOCK/OPEN, ED
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1000KG
COVER, HVAC, NON-METALLIC
FAN, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
JOYSTICK, 2V, LHD
LANE 3 ORDER
LIGHTS, HALOGEN
LIGHTS, STANDARD
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/HL
MIRRORS, EXTERNAL
PACK, DOMESTIC TRUCK
PRECLEANER, TURBINE
PRODUCT LINK, SATELLITE PL321
RADIO, AM/FM/USB/MP3 BLUETOOTH
REGIONAL PKG, AM-N
SEAT BELT, 2" W/INDICATOR
SEAT, STANDARD, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, STANDARD
STEERING, STANDARD
SUN VISOR, REAR
TIRES,26.5R25 * VJT BS L3
WASTE HANDLING ARRANGEMENT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone