Caterpillar 966KXE

Caterpillar 966KXE

Price
100,570 USD
Year
2014
Working hours
11976 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966KXE
CategoryWheel Loaders
Serial NumberNGX00430
Unit NumberNGX00430
Catalog NumberCU4452699
Manufacturing Year2014
Hours11976 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding Tax$ 100,570
Tax (19%)$ 19,108
Price Including Tax$ 119,678
Features
Additional InformationTIRES CONDITION REAR RIGHT: 70 %
TIRES CONDITION FRONT RIGHT: 70 %
OPERATING WEIGHT: 23.8 T
TIRES CONDITION REAR LEFT: 70 %
ENGINEPOWER: 299 HP
TIRES CONDITION FRONT LEFT: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone