Caterpillar 966K

Caterpillar 966K

Price
258,000 USD
Year
2013
Working hours
3509 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS00972
Unit Number032717
Catalog NumberCU1930869
Manufacturing Year2013
Hours3509 h
CountryUnited States
LocationLakeside, CA
Pricing
Price Excluding Tax$ 258,000
Tax-
Price Including Tax-
Features
Additional Information*966K WHEEL LOADER
*AXLES, LSD/OPEN, ED
*COLD START PACKAGE (120V)
*COOLING, HIGH AMBIENT
*GUARD, POWERTRAIN
*HYDRAULICS, 3V
*QUICK COUPLER READY, 3V
*RADIO, AM/FM CD/MP3 BLUETOOTH
*RADIO, CB (READY)
*REGIONAL PKG, NACD
*SEAT BELT, 3" WIDE
BUCKET-GP, 5.25 CYD
CERT EMISSIONS, EPA TIER 4
CUTTING EDGE, BOLT-ON
DOMESTIC TRUCK
EG7D97
LANE 1 ORDER
QUICK COUPLER
TIRES, 26.5R25 * RB31 YK L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone