Caterpillar 966K

Caterpillar 966K

Price
175,000 USD
Year
2014
Working hours
7802 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS01181
Unit NumberUC10120
Catalog NumberCU4461260
Manufacturing Year2014
Hours7802 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$ 175,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, COMMANDSTEER, COMMAND
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Additional InformationCERT EMISSIONS, EPA TIER 4
COLD START PACKAGE (120V)
COOLING, HIGH AMBIENT
CUTTING EDGE, BOLT-ON
GUARD, POWERTRAIN
OIL CHANGE SYSTEM, HIGH SPEED
RADIO, AM/FM CD/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, NACD
SEAT BELT, 3" WIDE
TIRES, 26.5 R25 ** XHA2 MX L3
WORK LIGHTING PKG, HALOGEN
26.5R25 TIRES
5.25 CYD BKT
AC
AUTOLUBE, CATERPILLAR
AXLES, OPEN/OPEN, ED
BUCKET-GP, 5.25 CYD
CAB
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFew minor places bent on each front fender
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Good general apperance
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Rear veiw camera
gauges, operator station, console
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • GoodGauges working now
  • Good
  • Good
  • Good
  • Good7802 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Not required
engine
  • Good
  • FairSerpentine belt cracking, signs of fatigue
  • Good
  • Good
  • GoodChanged at 7450 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Normal
  • Not required
  • MYE06866
  • 1/4 tank
  • 7802
  • See photos
  • Normal
  • Normal
cooling system
  • Fair
  • Good
  • Good
  • GoodHydraulic motor
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Machine starts good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • T/C stall speed 2150 RPM,see photo
  • See photo
steering
  • FairLower center pin retains plate missing bolts
  • Good
  • Good
  • Good
  • GoodNo leaks
  • Good
  • Good
  • Good
  • Good
  • Machine steers good in both directions
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOil cooled
  • Yes
  • No
  • 4th gear T/C stall
  • Service brakes stop machine goog
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo leaks
  • Good
  • Good
  • Good
  • GoodNo leaks
  • No
  • All implement functions work good,no drift in cylinders
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 5.5 cu yd
  • Bucket in good condition
final drives
  • Good
  • Good
  • GoodNo leaks
  • Good
  • Good
  • GoodNo leaks
  • Good
  • Good
  • No
  • No leaks
comments, misc. repairs, general remarks
  • Auto lube system
axle assemblies
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
torque converter
  • Good
  • Good
  • Good
  • Good
  • No
tires
  • 26.5R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin19YesNoYes
Left RearBridgestone28YesNoYes
Right FrontBridgestone25YesYes
Right RearBridgestoneYesNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone