Caterpillar 966K

Caterpillar 966K

Price
235,000 USD
Year
2012
Working hours
4093 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS00739
Unit NumberH13687
Catalog NumberCU1813774
Manufacturing Year2012
Hours4093 h
CountryUnited States
LocationLakeside, CA
Pricing
Price Excluding Tax$ 235,000
Tax-
Price Including Tax-
Features
Additional InformationAXLES, OPEN/OPEN, ED
CATERPILLAR PRODUCT LINK 321
CERT EMISSIONS, EPA TIER 4
COMFORT PACKAGE
COOLING, HIGH AMBIENT
GUARD, POWERTRAIN
HYDRAULICS, 3V
LANE 2 ORDER
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC RAIL
QUICK COUPLER, FUSION, 3V
RADIO, AM/FM CD/MP3 BLUETOOTH
REGIONAL PKG, NACD
SEAT BELT, 3" WIDE
TIRES,26.5R25 * VJT BS L3
UT8E96
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone