Caterpillar 966K

Caterpillar 966K

Price
160,560 USD
Year
2014
Working hours
9925 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberPBG01143
Unit Number10411256
Catalog NumberCU4304537
Manufacturing Year2014
Hours9925 h
CountrySpain
LocationCentral-madrid
Pricing
Price Excluding Tax$ 160,560
Tax-
Price Including Tax-
Features
Additional InformationAIR CONDITIONER;AUTO LUBE;SUPP STEER;CE PLATE;EROPS;Counterweight;RIDE CONTROL;STEER STIC;SIFFERENTIAL STANDARD;AUTO SHIFT;LIGHTING SYSTEM;UC/TYRES 60%;

CODE 4
TIREUC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINANZAUTO S.A.See InventorySelect contact
Mytractor Mytractor
Spain
Telephone:+34 91 874 03 80
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone