Caterpillar 966L

Caterpillar 966L

Price
266,155 USD
Year
2017
Working hours
125 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966L
CategoryWheel Loaders
Serial NumberFSL10330
Catalog NumberCU4497370
Manufacturing Year2017
Hours125 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$ 266,155
Tax (10%)$ 26,615
Price Including Tax$ 292,770
Features
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our Clayton premises unless otherwise indicated
6. All sales are nett cash ex works
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone