Caterpillar 966MXE

Caterpillar 966MXE

Price
On Request
Year
2015
Working hours
11930 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966MXE
CategoryWheel Loaders
Serial NumberP6C00484
Unit NumberP6C00484
Catalog NumberCU4752291
Manufacturing Year2015
Hours11930 h
CountryGermany
LocationHamm-rhynern
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional InformationENGINEPOWER: 302 HP
TIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
OPERATING WEIGHT: 23.8 T
BUCKET CONDITION: 50 %
Features
Additional InformationENGINEPOWER: 302 HP
TIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
OPERATING WEIGHT: 23.8 T
BUCKET CONDITION: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Josef Zumloh
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone