Caterpillar 966M

Caterpillar 966M

Price
223,767 USD
Year
2018
Working hours
2276 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberEJA01786
Unit NumberEJA01786
Catalog NumberCU4720428
Manufacturing Year2018
Hours2276 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax223,767 USD
Tax (19%)42,516 USD
Price Including Tax266,282 USD
Details
Additional InformationTIRES CONDITION REAR RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
OPERATING WEIGHT: 24.1 T
ENGINEPOWER: 280 HP
Features
Additional InformationTIRES CONDITION REAR RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
OPERATING WEIGHT: 24.1 T
ENGINEPOWER: 280 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Roger Immig
Germany
Telephone:+49 66319601 x26
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone