Caterpillar 966MXE

Caterpillar 966MXE

Price
On Request
Year
2016
Working hours
7020 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966MXE
CategoryWheel Loaders
Serial NumberP6C00963
Unit NumberP6C00963
Catalog NumberCU4673848
Manufacturing Year2016
Hours7020 h
CountryGermany
LocationGarching B. München
Pricing
Price Excluding TaxOn Request
Tax (16%)-
Price Including Tax-
Details
Additional InformationTIRES CONDITION FRONT LEFT: 5 %
ENGINEPOWER: 302 HP
TIRES CONDITION FRONT RIGHT: 5 %
TIRES CONDITION REAR RIGHT: 5 %
OPERATING WEIGHT: 23.8 T
BUCKET CONDITION: 50 %
TIRES CONDITION REAR LEFT: 5 %
Features
Additional InformationTIRES CONDITION FRONT LEFT: 5 %
ENGINEPOWER: 302 HP
TIRES CONDITION FRONT RIGHT: 5 %
TIRES CONDITION REAR RIGHT: 5 %
OPERATING WEIGHT: 23.8 T
BUCKET CONDITION: 50 %
TIRES CONDITION REAR LEFT: 5 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Rene Hirschmann
Germany
Telephone:+49 89 32197110
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone