Caterpillar 966M

Caterpillar 966M

Price
456,890 USD
Year
2020
Working hours
502 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberEJA03259
Unit NumberEJA03259
Catalog NumberCU4644423
Manufacturing Year2020
Hours502 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$ 456,890
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationROLL ON-ROLL OFF
FILTRATION, STD, ACF PRECLNR
LIGHTS, HALOGEN
SEAT BELT, 3"
LANE 3 ORDER
PRECLEANER, TURBINE
SOUND SUPPRESSION, STANDARD
REGIONAL PACKAGE, AM-N
STEERING, STANDARD
TIRES, 26.5R25 MX XHA2 ** L3
FENDERS, BASIC +
HYDRAULIC OIL, STANDARD
ANTIFREEZE, -34C (-29F)
LUBRICATION, MANUAL
HYDRAULICS, 2V RC, STD/HL
AXLES, LOCK/OPEN, ED
SINGLE AXIS LEVERS, 2V, LHD
CERT EMISSIONS, EPA TIER 4
966M WHEEL LOADER
STORAGE PROTECTION
GUARD, POWERTRAIN
HOOD, NON-METALLIC
OMISSION, WORKTOOL
COOLING CORES, 6 FPI
STANDARD PACKAGE
INSTRUCTIONS, ENGLISH
PROTECTION, CYLINDER ROD
CAB TRIM, COMFORT (LHD)
OBJECT DETECTION
PRODUCT LINK, CELLULAR PLE641
LINKAGE, STANDARD LIFT
FAN, STANDARD
COUNTERWEIGHT, 1000KG
STARTING, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
WINDOWS, RUBBER MOUNTED
WINDSHIELD WASHER EMPTY
Features
Additional InformationROLL ON-ROLL OFF
FILTRATION, STD, ACF PRECLNR
LIGHTS, HALOGEN
SEAT BELT, 3"
LANE 3 ORDER
PRECLEANER, TURBINE
SOUND SUPPRESSION, STANDARD
REGIONAL PACKAGE, AM-N
STEERING, STANDARD
TIRES, 26.5R25 MX XHA2 ** L3
FENDERS, BASIC +
HYDRAULIC OIL, STANDARD
ANTIFREEZE, -34C (-29F)
LUBRICATION, MANUAL
HYDRAULICS, 2V RC, STD/HL
AXLES, LOCK/OPEN, ED
SINGLE AXIS LEVERS, 2V, LHD
CERT EMISSIONS, EPA TIER 4
966M WHEEL LOADER
STORAGE PROTECTION
GUARD, POWERTRAIN
HOOD, NON-METALLIC
OMISSION, WORKTOOL
COOLING CORES, 6 FPI
STANDARD PACKAGE
INSTRUCTIONS, ENGLISH
PROTECTION, CYLINDER ROD
CAB TRIM, COMFORT (LHD)
OBJECT DETECTION
PRODUCT LINK, CELLULAR PLE641
LINKAGE, STANDARD LIFT
FAN, STANDARD
COUNTERWEIGHT, 1000KG
STARTING, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
WINDOWS, RUBBER MOUNTED
WINDSHIELD WASHER EMPTY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone