Caterpillar 966M

Caterpillar 966M

Price
On Request
Year
2015
Working hours
2001 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberDYC00669
Unit NumberDYC00669
Catalog NumberCU4524216
Manufacturing Year2015
Hours2001 h
CountryGermany
LocationGarching B. München
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationOPERATING WEIGHT: 24.1 T
ENGINEPOWER: 280 HP
TIRES CONDITION REAR LEFT: 80 %
TIRES CONDITION FRONT RIGHT: 80 %
BUCKET CONDITION: 90 %
TIRES CONDITION FRONT LEFT: 80 %
TIRES CONDITION REAR RIGHT: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Rene Hirschmann
Germany
Telephone:+49 89 32197110
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone