Caterpillar 966M

Caterpillar 966M

Price
232,848 USD
Year
2016
Working hours
4830 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberDYC01294
Unit Number22041870
Catalog NumberCU4498447
Manufacturing Year2016
Hours4830 h
CountryFrance
LocationMontpellier / Vendargues, 34
Pricing
Price Excluding Tax$ 232,848
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
LIGHTING SYSTEMLIGHTING SYSTEM
BUCKETBUCKET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
bucket
  • FGB7130
  • 4.6 M3
  • FGB7130
  • GODET PERFORMANCE 4.6 M3 3201 MM CONTRE LAME 70%
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • FR-23
tires
  • 40 % AV ET 50% AR
  • 26.5R25 MECHELIN XHA2 L3
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN40No
Left RearMICHELIN50No
Right FrontMICHELIN40No
Right RearMICHELIN50No
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone