Caterpillar 966MXE

Caterpillar 966MXE

Price
116,508 USD
Year
2014
Working hours
8568 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966MXE
CategoryWheel Loaders
Serial NumberP6C00330
Unit NumberP6C00330
Catalog NumberCU4471041
Manufacturing Year2014
Hours8568 h
CountryGermany
LocationMittenwalde/ot Schenkendorf
Pricing
Price Excluding Tax$ 116,508
Tax (19%)$ 22,137
Price Including Tax$ 138,645
Features
Additional InformationTIRES CONDITION FRONT RIGHT: 20 %
TIRES CONDITION REAR RIGHT: 5 %
OPERATING WEIGHT: 23.8 T
TIRES CONDITION REAR LEFT: 10 %
BUCKET CONDITION: 50 %
TIRES CONDITION FRONT LEFT: 20 %
ENGINEPOWER: 302 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Falko Böttcher-Schroda
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone