Caterpillar 966M

Caterpillar 966M

Price
251,522 USD
Year
2019
Working hours
5,346 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberMD700439
Unit Number23001581
Catalog NumberCU4829008
Manufacturing Year2019
Hours5,346 h
CountryBelgium
LocationOverijse
Pricing
Price Excluding Tax251,522 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
SUPP STEERSUPP STEER
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, S.T.I.C.STEER, S.T.I.C.
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
STANDARD LIFTSTANDARD LIFT
Additional informationNew Tyres 26.5 x 25 Michelin XHA2
CAT bucket 4.60 m³ or 5.1 m³ at 110% with new bolt on cutting edge
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
Emmanuel BELPAIRE
Belgium
Telephone:+32 475841882
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone