Caterpillar 966M

Caterpillar 966M

Price
289,000 USD
Year
2018
Working hours
2774 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberEJA01741
Unit NumberEJA1741
Catalog NumberCU4358262
Manufacturing Year2018
Hours2774 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax289,000 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationSept 2020 photos

AXLES, MANUAL/OPEN, ED, AOC
STEERING SYST, STANDARD
AUTOLUBE, STD
AIR INLET PRECLEANER, TURBINE
HYDRAULICS, 2V RC STD/HL
ANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -50C (-58F)
CAB TRIM, HEATED (LHD)
CARRIAGE GROUP, 96"
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
CPM PAYLOAD SOFTWARE
CUTTING EDGE, BOLT-ON
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
INSTRUCTIONS, ENGLISH
JOYSTICK, 2V, LHD
LANE 3 ORDER
LIGHT, WARNING BEACON
LIGHTS, HALOGEN, PREMIUM
LINKAGE, STANDARD LIFT
PRODUCT LINK, SATELLITE PLE631
PROTECTION, CYLINDER ROD
QUICK COUPLER READY
QUICK COUPLER, FUSION
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PACKAGE, AM-N
ROLL ON-ROLL OFF
SEAT BELT, 3" W/INDICATOR
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STORAGE PROTECTION
TIRES, 26.5R25 MX XHA2 ** L3
WINDOWS, STANDARD
WORKTOOL'S LITERATURE
TINE GROUP, 96"
BKT GP ST 126" 5.5 YD3 FUS
Features
Additional InformationSept 2020 photos

AXLES, MANUAL/OPEN, ED, AOC
STEERING SYST, STANDARD
AUTOLUBE, STD
AIR INLET PRECLEANER, TURBINE
HYDRAULICS, 2V RC STD/HL
ANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -50C (-58F)
CAB TRIM, HEATED (LHD)
CARRIAGE GROUP, 96"
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
CPM PAYLOAD SOFTWARE
CUTTING EDGE, BOLT-ON
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
INSTRUCTIONS, ENGLISH
JOYSTICK, 2V, LHD
LANE 3 ORDER
LIGHT, WARNING BEACON
LIGHTS, HALOGEN, PREMIUM
LINKAGE, STANDARD LIFT
PRODUCT LINK, SATELLITE PLE631
PROTECTION, CYLINDER ROD
QUICK COUPLER READY
QUICK COUPLER, FUSION
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PACKAGE, AM-N
ROLL ON-ROLL OFF
SEAT BELT, 3" W/INDICATOR
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STORAGE PROTECTION
TIRES, 26.5R25 MX XHA2 ** L3
WINDOWS, STANDARD
WORKTOOL'S LITERATURE
TINE GROUP, 96"
BKT GP ST 126" 5.5 YD3 FUS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone