Caterpillar 966M

Caterpillar 966M

Price
On Request
Year
2015
Working hours
7496 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberDYC00505
Unit NumberDYC00505
Catalog NumberCU4496813
Manufacturing Year2015
Hours7496 h
CountryGermany
LocationLaatzen
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationENGINEPOWER: 280 HP
TIRES CONDITION FRONT RIGHT: 100 %
OPERATING WEIGHT: 24.1 T
TIRES CONDITION REAR RIGHT: 100 %
BUCKET CONDITION: 100 %
TIRES CONDITION REAR LEFT: 100 %
TIRES CONDITION FRONT LEFT: 100 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marc Buesing
Germany
Telephone:+49 5102 7002 11
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone