Quick Search

Caterpillar 966M

Caterpillar 966M

Year
2014
Working hours
8,125 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00465
Unit NumberEQ0094627
Catalog Number10049430
Year2014
Hours8,125 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax195,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional informationSTROBE
FUSION QUICK COUPLER
RIDE CONTROL
2 VALVE
HEATED SEAT
HEATED MIRRORS
PROD LINK
26.5 X 25 TIRES
5.25 CY GP BUCKET
FORKS 96 INCH TINES
AUTO GREASER

96 INCH FORKS
966M
ANTIFREEZE, -50C (-58F)
AXLES, MANUAL/OPEN, ED
BASIC ARRANGEMENT
BUCKET-MH, 5.25 CYD
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
CAP GP, RAIN
CLEAN EMISSIONS MODULE
COOLING, STD AMBIENT
COUNTERWEIGHT, 1000KG
COVER, HVAC
CUTTING EDGE, BOLT-ON
DOOR AR, REMOTE
FAN, STANDARD
FENDERS, STANDARD
FUSION HYDRAULIC COUPLER
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V
JOYSTICK, 2 VALVE
LHD STEERING
LIGHTING GP, STANDARD
LIGHTS, HALOGEN
LINKAGE, STD LIFT
MANUAL GREASE
MIRROR GP, HEATED
Operator's Manual
PKG, WEATHER, COLD START (120)
PRODUCT LINK, SATELLITE PL321
RADIO, AM/FM CD/MP3 PLAYER
RADIO, CB (READY)
REGIONAL PKG, NACD
SEAT BELT, 2"
SOUND SUPPRESSION, STANDARD
STEERING, STANDARD
TC, TD, RETARDER
TIRES, 26.5 R25 ** XHA2 MX L3
TRANSMISSION AND DRIVE LINE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
935
  • Yes
  • Good
  • FairUnder the door is rusty.
  • Good
  • Good
  • PoorBoth decals are peeling off.
  • Good
  • PoorClamshell part of the hood does not open and is cracked in a few spots.
  • PoorFront fenders have rust holes. Right rear fender is dented.
  • Good
  • Good
  • Good
  • Good
  • PoorMachine is rusty.
  • PoorBroken
  • FairRadiator appears to have buildup and could be blown out.
  • Good
  • FairRight side step door is bent in.
safety items
520
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • FairLeft mirror does not move when using the switch in the cab.
  • Good
  • Good
  • Good
  • FairFunctional.
  • Good
gauges, operator station, console
1412
  • Yes
  • Yes
  • Yes
  • 1/2
  • 1/4
  • Cab filters are dirty.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorBoth dome lights do not work.
  • Good
  • GoodReporting the correct hours and location.
  • PoorHeated seat does not work. Seat slides hard.
  • Good
  • Good
  • FairWasher tank door will not open. Hinge is rusty and will not move.
engine
701
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • YesMinor oil fill cap and oil fill tube leak at the front cover.
  • No
  • Red
  • Breather filter housing is leaking.
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • PoorCode 1-7(1) for cylinder 1 injector in monitor, but light is not on at this point.
  • Good
  • Good
  • Good
cooling system
610
  • No
  • No
  • Freeze point -40
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeeds to be blown out.
  • Good
electrical, starting and charging system
411
  • Yes
  • Yes
  • Good
  • Good
  • PoorDoes not work.
  • FairOuter front left light on cab does not work.
  • Good
  • Good
torque converter
200
  • Good
  • Good
transmission
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
410
  • Good
  • Good
  • Good
  • Fair1/16" to 1/8" play
  • Good
brake
800
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
axle assemblies
210
  • Pinion shaft seal has debris buildup.
  • Good
  • Good
  • Fair
hydraulics
612
  • YesMain supply line for the pump.
  • PoorRide control does not work.
  • Good
  • FairHose 383-4313 going through the articulation area is cracked on both sides.
  • PoorMain supply hose for the pump is leaking at the pump.
  • Good1/16" play
  • Good
  • Good
  • Good
  • Good1/16" play
attachments / work tools
  • YesS/N: B1H07463, 96"
bucket
151
  • ARN05759/X48663
  • 5.25 yd
  • Bucket is also crack at the back of the spill guard at each corner.
  • Yes
  • Fair
  • PoorThere is a 2 ft long crack in the bucket.
  • FairDog bone has about 3/16 inch movement.
  • Fair
  • Fair
  • Fair
  • Good
tires
  • Front tires are 80-90%, back tires are 40-50%
  • 26.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestoneNoNoNo
Left RearMichelinNoNoNo
Right FrontBridgestoneNoNoNo
Right RearMichelinNoNoNo
comments, misc. repairs, general remarks
  • Auto greaser has no grease in it. Greaser line under the cab has grease built up on the outside.
general condition
210
  • Yes
  • Yes
  • Good
  • Good
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering