Caterpillar 966M

Caterpillar 966M

Price
244,352 USD
Year
2014
Working hours
2769 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00530
Unit NumberE123309
Catalog NumberCU4539124
Manufacturing Year2014
Hours2769 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 244,352
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
BUCKETBUCKET
Additional InformationHEATER
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
ENGINE TIER RATING: T4
TIRE SIZE: 26.5R25
STICK STEER
BUCKET SIZE: 4.75 CYD GP
AIR CONDITIONING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone