Caterpillar 966 M

Caterpillar 966 M

Price
220,000 USD
Year
2016
Working hours
5942 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966 M
CategoryWheel Loaders
Serial NumberKJP01202
Unit Number1136972
Catalog NumberCU4348001
Manufacturing Year2016
Hours5942 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$ 220,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
Additional InformationThis machine is being sold as is where is. Absolutely no expressed or implied warranty. Absolutely no after sale repairs.
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • GoodEnclosed cab
  • Good
  • Good
  • Good
  • Good
  • GoodREAR HOOD WILL NOT RELEASE - STRIKER PRICED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • GoodScreen
  • Good
  • Good
  • Good
  • Good
  • No
  • YesTaken 7-9-2018 @ 5940 hrs
safety items
  • Good
  • Good
  • Good
  • Good
  • GoodROPS ISO 2008, FOPS ISO 2005
  • GoodInstalled June 2018
  • Good
  • Yes
  • Yes
  • YesROPS ISO 2008, FOPS ISO 2005
  • Yes
  • Yes
gauges, operator station, console
  • Good75 ambient - 55 vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good75 ambient - 120 vent
  • Good
  • Good5942 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • YesROPS ISO 2008, FOPS ISO 2005
  • Yes
  • 100%
  • 25%
engine
  • GoodServiced 7-9-2018 @ 5940 hrs
  • Good
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • Good
  • GoodPerformed service 7-9-2018 @ 5940 hrs
  • Good
  • GoodTurbo
  • GoodTurbo
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Red
  • 100%
  • 25%
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesNo bottle
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 7-9-2018 @ 5940 hrs
  • Good
  • Good
  • Good
  • GoodTemp
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • GoodParking brake rotor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • 2nd forward to high idle
hydraulics
  • Good
  • GoodHoist, curl, float
  • Good
  • GoodServiced 7-9-2018 @ 5940 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBOE CAN BE TURNED
  • Good
  • Good
  • Good
  • No
  • Yes
  • 21A19477
  • 5.25 YD³, 126 IN
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Retail Good
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • YesTaken 7-9-2018 @ 5940 hrs
  • Yes
  • No
tires
  • No
  • 66%
  • 26.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBRIDGESTONE VJT3170NoYesYes
Left RearBRIDGESTONE VJT2761NoYesYes
Right FrontBRIDGESTONE VJT3068NoYesYes
Right RearBRIDGESTONE VJT2864NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone