Caterpillar 966M

Caterpillar 966M

Price
214,301 USD
Year
2015
Working hours
6,961 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberDYC00632
Unit Number22044539
Catalog NumberCU4827307
Manufacturing Year2015
Hours6,961 h
CountryFrance
LocationToulouse / Bruguieres, 31
Pricing
Price Excluding Tax214,301 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
AUTO LUBEAUTO LUBE
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
STEER, S.T.I.C.STEER, S.T.I.C.
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Conditions
Good
Fair
Poor
  • bucket
  • comments, misc. repairs, general remarks
  • tires
bucket
  • Yes
  • 4 500 L
  • Godet Standard avec contre lame : 3 200 mm
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • FR - 11
tires
  • 95 %
  • Bridgestone VJT
  • 26.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone95NoNoNo
Left RearBridgestone95NoNoNo
Right FrontBridgestone95NoNoNo
Right RearBridgestone95NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
UsedEquipmentByBM
France
Telephone:+33 149228299
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone