Caterpillar 966M

Caterpillar 966M

Price
305,000 USD
Year
2014
Working hours
2277 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00650
Unit NumberEQN064219
Catalog NumberCU2501340
Manufacturing Year2014
Hours2277 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$ 305,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information966M WHEEL LOADER
ANTIFREEZE -34C (-29F)
AXLES AUTO DIFF FRONT/REAR
CAB AR STANDARD
CAB ROOF CAP
CERT EMISSIONS EPA TIER 4
COOLING HIGH DEBRIS
COUNTERWEIGHT 1000KG
COVER HVAC
DOMESTIC TRUCK
FAN VARIABLE PITCH FAN
FENDERS STANDARD
FILM VPF (ANSI)
HYDRAULIC OIL STANDARD
HYDRAULICS 3V RC
JOYSTICK 3 VALVE
LANE 3 ORDER
LIGHTING STANDARD
LIGHTS HALOGEN
LINKAGE STANDARD LIFT
MANUAL GREASE (STD LIFT & HL)
MIRRORS EXTERNAL BASIC
OMISSION WORKTOOL
PRECLEANER TURBINE
PRODUCT LINK SATELLITE PL321
PRODUCTION MEASUREMENT READY
RADIO AM/FM/CD/MP3 BLUETOOTH
RADIO CB (READY)
REGIONAL PKG NACD
SEAT HEATED-LHD
SEAT BELT 3" WIDE W/INDICATOR
SOUND SUPPRESSION STANDARD
STANDARD PACKAGE
STEERING STANDARD
SUN VISOR REAR
TIRES 26.5R25 * VJT BS L3
WEATHER COLD START 120V
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • general condition
  • tires
general appearance
  • YesMachine needs washed and cleaned.
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine operated properly.
  • Normal
  • Normal
  • GoodReplaced
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Transmission seemed to shift and operate properly.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet.
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 5.25 CYD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCat Fusion.
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
general condition
  • Yes
  • YesNew Tires
  • Good
  • Good
  • Good
tires
  • 100% New Tires
  • 26.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontAdvance100NoNoNo
Left RearAdvance100NoNoNo
Right FrontAdvance100NoNoNo
Right RearAdvance100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone