Quick Search

Caterpillar 966M

Caterpillar 966M

Price
On Request
Year
2015
Working hours
7,404 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC CAT - Council Bluffs
Doniphan, NE
+1 402 740 8103
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP01124
Unit NumberEQN107391
Catalog Number4489666
Year2015
Hours7,404 h
CountryUnited States
LocationDoniphan, NE
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional information966M WHEEL LOADER
AIR INLET PRECLEANER, TURBINE
ANTIFREEZE, -34C (-29F)
AUTOLUBE, STD
AXLES, AUTO DIFF F/R, ED, AOC
BUCKET-GP, 126" 5.25 YD3
CAB ROOF, STANDARD
CB RADIO READY
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 6 FPI
COUNTERWEIGHT, AGGREGATE
COVER, HVAC, NON-METALLIC
CUTTING EDGE, BOLT-ON
FAN, REVERSING VPF
FENDERS, STANDARD
FILM, VPF WARNING, ANSI
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
JOYSTICK, 2V, LHD
LANE 3 ORDER
LIGHTS, AUX, LED
LIGHTS, LED TURN SIGNALS
LINKAGE, STANDARD LIFT
MIRRORS, EXTERNAL, HEATED
NO QUICK COUPLER READY
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PLE631
RADIO, AM/FM/USB/MP3 BLUETOOTH
REGIONAL PKG, AM-N
SEAT BELT, 2" W/INDICATOR
SEAT, HEATED, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
SUN VISOR, REAR
TIRES, 26.5 R25 ** XHA2 MX L3
WINDOWS, STANDARD, GLUED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1150
  • YesMachine needs washed and cleaned
  • NoNot at this time
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe rear of the hood is broke on both sides
  • FairBoth front fenders are bent
  • Good
  • FairThe fuel tank is bent
  • FairThe right rear cab platform grab iron broke loose from the platform and bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBoth cab ladders are bent and the left rear step is bent and missing the first step
safety items
100
  • YesISO - 3471:2008
  • Yes
  • Yes
  • Good
gauges, operator station, console
1800
  • Yes
  • Yes
  • No
  • No
  • YesISO - 3471:2008
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
800
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet internal brakes
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
700
  • 121001291636
  • 5.25 cyd
  • Good
  • Good
  • Good
  • Good
  • GoodBOCE flipped
  • Good
  • Good
final drives
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 26.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone - W8Y00021046NoNoNo
Left RearBridgestone - W8Y00021145NoNoNo
Right FrontBridgestone - W8Y00020846NoNoNo
Right RearBridgestone - W8Y00020945NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering