Caterpillar 966M

Caterpillar 966M

Price
209,500 USD
Year
2017
Working hours
5679 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP02448
Unit Number184U020
Catalog NumberCU4343647
Manufacturing Year2017
Hours5679 h
CountryUnited States
LocationCedar Rapids, IA
Pricing
Price Excluding Tax$ 209,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
BOOM, GPBOOM, GP
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Additional InformationPICTURES AS OF: 9/19/18 4209 HOURS

26.5 R 25 TIRES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • No
  • Good
  • Good
  • FairSome paint chipping- right corner has a small gouge
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSome minor paint peeling and rusting - several inside areas have some film/build up remaining
  • GoodPlastic turbo style
  • GoodA few minor scratches
  • Good
  • FairRight rear corner has a minor bend
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • YesCD
  • Yes
  • Good
  • Good
  • GoodRemote ground level opener switch installed and working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair2 small rock chips in the front center glass
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSeptember 2016
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • ELC
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • GoodOriginal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Yes
  • 5.5 CY
  • 126”
  • Inside and bottom are rusted
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBOE 75% remaining - not turned
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspected 9-19-18
  • Serviced @ 4208 hours
general condition
  • Yes
  • Yes
  • Yes
  • Good
  • Good
tires
  • 26.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone VJT3565NoNoNo
Left RearBridgestone VJT3360NoNoNo
Right FrontBridgestone VJT3466NoNoNo
Right RearBridgestone VJT3465NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone