Caterpillar 966M

Caterpillar 966M

Price
238,500 USD
Year
2015
Working hours
4228 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP01140
Unit NumberL8162
Catalog NumberCU4472870
Manufacturing Year2015
Hours4228 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$ 238,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationDIFF LOCK/UNLOCK FRONT AXLE
STD DIFF REAR AXLE

26.5R25 TIRES
2L HYD CONTROL
5.25 CYD GP BUCKET W/BOCE
COUPLER READY
REMOTE DOOR ASSIST
VISOR F/R
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • NoWILL BE CLEANED
  • No
  • Good
  • Good
  • GoodSCRATCHED AND FADED
  • GoodNO VISABLE DAMAGE
  • Good
  • GoodSHOWS WEATHERING
  • Good
  • Good
  • Good
  • FairSCRATCHED AND FADED
  • FairCOSMETIC DAMAGE
  • Good
  • Good
  • Fair
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good2ND GEAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Yes
  • 95%
  • 100%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWORN BUT NOT DAMAGED
  • Good
  • Good
  • Good
  • Good4225.5
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFRONT WIPER REPLACED
engine
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • RED-NORMAL
  • 95%
  • 5YE09288
  • 100%
  • 4,225.5
  • NORMAL
  • NONE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • 4225.5
  • COOLANT LEVEL GOOD
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • 486-5123
  • KPD03264
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • JOYSTICK STEERING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • 2ND
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET BRAKES
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 5.25 CYD
  • 12100133092
  • 121001330921
  • 5.25 CYD BUCKET
  • 5.25 CYD
  • No
  • Yes
  • Good
  • Good
  • GoodQUICK COUPLER READY
  • Good
  • GoodQUICK COUPLER READY
  • Good
  • GoodEDGES HAVE BEEN TURNED
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
  • MANUAL DIFF LOCK, OIL COOLED, OIL LEVEL GOOD
  • 4225.5
  • NOT LISTED
  • 4225.5
  • INBOARD FINALS
  • 4225.5
  • INBOARD FINALS
  • OSCILLATING, STD DIFF, OIL COOLED
  • 4225.5
  • NOT LISTED
  • 4225.5
  • INBOARD FINALS
  • 4225.5
  • NOT LISTED
  • No
  • No
  • Good
  • Good
  • Good
general condition
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
torque converter
  • 486-5123
  • 4225.5
  • TXT01136
  • No
  • Good
  • Good
  • Good
  • Good
tires
  • NONE
  • 26.5R25 YOKOHAMA RB31 L-3
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYOKOHAMA3333NoNo
Left RearYOKOHAMA2020NoNo
Right FrontYOKOHAMA3131NoYes
Right RearYOKOHAMA3030NoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone