Caterpillar 966K

Caterpillar 966K

Price
240,187 USD
Year
2012
Working hours
28 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberPBG00764
Unit Number70075
Catalog NumberCU4294786
Manufacturing Year2012
Hours28 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$ 240,187
Tax (10%)$ 24,019
Price Including Tax$ 264,205
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
FIRE EXTINGUISHERFIRE EXTINGUISHER
RIDE CONTROLRIDE CONTROL
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our Clayton premises unless otherwise indicated
6. All sales are nett cash ex works

BUCKET WITH TEETH
WARRANTY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone