Caterpillar 966K

Caterpillar 966K

Price
89,687 USD
Year
2012
Working hours
10532 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberPBG00761
Unit NumberPBG00761
Catalog NumberCU4524221
Manufacturing Year2012
Hours10532 h
CountryGermany
LocationMittenwalde/ot Schenkendorf
Pricing
Price Excluding Tax$ 89,687
Tax (19%)$ 17,041
Price Including Tax$ 106,728
Features
Additional InformationTIRES CONDITION REAR RIGHT: 40 %
OPERATING WEIGHT: 24.1 T
BUCKET CONDITION: 40 %
TIRES CONDITION FRONT RIGHT: 60 %
TIRES CONDITION REAR LEFT: 40 %
ENGINEPOWER: 271 HP
TIRES CONDITION FRONT LEFT: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Falko Böttcher-Schroda
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone