Caterpillar 966K

Caterpillar 966K

Price
109,995 USD
Year
2012
Working hours
9246 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberPBG00741
Unit Number22042239
Catalog NumberCU4551537
Manufacturing Year2012
Hours9246 h
CountryFrance
LocationNancy / Gondreville, 54
Pricing
Price Excluding Tax$ 109,995
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, S.T.I.C.STEER, S.T.I.C.
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Conditions
Good
Fair
Poor
  • engine
  • transmission
  • hydraulics
  • bucket
  • comments, misc. repairs, general remarks
  • general condition
  • tires
engine
  • Good
transmission
  • Good
hydraulics
  • Good
bucket
  • Bon à 40%
  • 3200mm.
  • 4.4M3
  • reprise, lame droite et contre-lames boulonnées
comments, misc. repairs, general remarks
  • FR-15
general condition
  • Good
  • Yes
  • Yes
tires
  • 26.5R25
  • V-STEEL D-LUG
  • 50%
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Right RearBRIDGESTONE
Right FrontBRIDGESTONE
Left RearBRIDGESTONE
Left FrontBRIDGESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone