Caterpillar 966KXE

Caterpillar 966KXE

Price
97,998 USD
Year
2014
Working hours
10259 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966KXE
CategoryWheel Loaders
Serial NumberNGX00423
Unit NumberNGX00423
Catalog NumberCU4487508
Manufacturing Year2014
Hours10259 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 97,998
Tax (19%)$ 18,620
Price Including Tax$ 116,618
Features
Additional InformationTIRES CONDITION REAR RIGHT: 40 %
OPERATING WEIGHT: 23.8 T
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION FRONT LEFT: 40 %
BUCKET CONDITION: 50 %
TIRES CONDITION REAR LEFT: 40 %
ENGINEPOWER: 299 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thorsten Hill
Germany
Telephone:+49 6631 9601 ext 15
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone