Caterpillar 966K

Caterpillar 966K

Price
81,318 USD
Year
2013
Working hours
11748 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberPBG00925
Unit NumberPBG00925
Catalog NumberCU4537088
Manufacturing Year2013
Hours11748 h
CountryGermany
LocationGlinde
Pricing
Price Excluding Tax$ 81,318
Tax (19%)$ 15,450
Price Including Tax$ 96,769
Features
Additional InformationTIRES CONDITION FRONT LEFT: 50 %
OPERATING WEIGHT: 24.1 T
TIRES CONDITION REAR RIGHT: 60 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 60 %
ENGINEPOWER: 271 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thomas Woidelko
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone