Quick Search

Caterpillar 966K

Caterpillar 966K

Year
2013
Working hours
6,788 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HAWTHORNE PACIFIC
Waipahu, HI
+1 808 676 0397
Show phone number
Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS01249
Unit NumberH14092
Catalog Number2057650
Year2013
Hours6,788 h
CountryUnited States
LocationWaipahu, United States
Pricing
Price Excluding Tax195,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AXLES, OPEN/OPEN, EDAXLES, OPEN/OPEN, ED
CATERPILLAR PRODUCT LINK 321CATERPILLAR PRODUCT LINK 321
GUARD, POWERTRAINGUARD, POWERTRAIN
WARNING DECALS, ANSI, FOR NACDWARNING DECALS, ANSI, FOR NACD
JOYSTICK, 3 VALVE (SW)JOYSTICK, 3 VALVE (SW)
QUICK COUPLER, FUSION, 3VQUICK COUPLER, FUSION, 3V
RADIO, AM/FM CD/MP3 BLUETOOTHRADIO, AM/FM CD/MP3 BLUETOOTH
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
CERT EMISSIONS, EPA TIER 4CERT EMISSIONS, EPA TIER 4
OIL CHANGE SYSTEM, HIGH SPEEDOIL CHANGE SYSTEM, HIGH SPEED
COOLING, HIGH AMBIENTCOOLING, HIGH AMBIENT
HYDRAULICS, 3VHYDRAULICS, 3V
SEAT BELT, 3" WIDESEAT BELT, 3" WIDE
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering