Caterpillar 966K

Caterpillar 966K

Price
208,592 USD
Year
2012
Working hours
3466 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberPBG00499
Unit Number70793
Catalog NumberCU4364467
Manufacturing Year2012
Hours3466 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$ 208,592
Tax (10%)$ 20,859
Price Including Tax$ 229,451
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

AUTO GREASER
REVERSE CAMERA
SCALE
TIER 4 INTERIM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone