Quick Search

Caterpillar 966 GC QC

Caterpillar 966 GC QC

Price
US$ 467,600
Year
2022
Working hours
8 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Ely, NV
+1 801 978 1673
Show phone number
Basic information
BrandCaterpillar 966 GC QC
CategoryWheel Loaders
Serial NumberSG700324
Unit NumberAA009709
Catalog Number10030996
Year2022
Hours8 h
CountryUnited States
LocationEly, United States
Pricing
Price Excluding Tax467,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationLANE 3 ORDER
SERIALIZED TECHNICAL MEDIA KIT
ROLL ON-ROLL OFF
STORAGE PROTECTION
LIGHTS, ROADING
LUBRICATION, MANUAL, STD
SINGLE AXIS LEVERS W/FNR, 2V
COLD WEATHER PKG
AXLES, OPEN/OPEN
AXLE OIL COOLER
FENDER, EXTENSIONS, STEEL
REGIONAL PKG, USA
SUSPENSION SEAT, AIR
SEAT BELT, 3", AUTO-ANTI-CINCH
QUICK COUPLER CONTROL
LIGHTS, WORKING, 4 HALOGEN
GUARD, POWERTRAIN
STEERING SYST, STANDARD
PREMIUM CORP RADIO (12V)
ANTIFREEZE, -34C (-29F)
FAN, STANDARD
TIRES, 26.5R25 BS VJT * L3
PRODUCT LINK, CELLULAR PL243
FRAME, STD OSC, RICH
AIR INLET PRECLEANER, STRATA
HYDRAULICS, 2V, W/RIDE CONTROL
COUNTERWEIGHT, STD, 1334LB
PRICED NEW 11/21/22 EK
LINKAGE, STD LIFT, MEDIUM
QUICK COUPLER, FUSION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering