Caterpillar 962M

Caterpillar 962M

Price
239,000 USD
Year
2017
Working hours
2435 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962M
CategoryWheel Loaders
Serial NumberEJB00562
Unit Number446110
Catalog NumberCU4439927
Manufacturing Year2017
Hours2435 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 239,000
Tax-
Price Including Tax-
Features
Additional Information2435 GD 2/19/19
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AXLES, LOCK/OPEN, ED
C7.1 ENGINE
CAB ROOF, NON-METALLIC
COOLING CORES, 9 FPI
COUNTERWEIGHT, STANDARD LIFT
COVER, HVAC, NON-METALLIC
FAN, STANDARD
FENDERS, BASIC +
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/LOG/HL
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/LOG
MANUAL DIFF, HMU
MIRRORS, EXTERNAL, HEATED
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER READY, STD LIFT
RADIO, AM/FM/CD/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, HEATED-HMU
SINGLE AXIS LEVERS W/FNR, 2V
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, WHEEL HMU
TIRES, 23.5R25 BS VJT * L3
WINDOWS, STANDARD, GLUED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorMissing cap
  • Good
  • GoodCounterweight scuffed
  • FairNormal use
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • GoodWorking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • FairNormal use
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • DPF
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • GoodNo
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Photos
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
torque converter
  • Good
  • Good
  • Good
tires
  • 75%
  • 23.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestoneNoNoNo
Left RearBridgestoneNoNoNo
Right FrontBridgestoneNoNoNo
Right RearBridgestoneNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone