Caterpillar 962M

Caterpillar 962M

Price
279,000 USD
Year
2015
Working hours
1128 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962M
CategoryWheel Loaders
Serial NumberEJB00279
Unit NumberEQ095893
Catalog NumberCU4295588
Manufacturing Year2015
Hours1128 h
CountryUnited States
LocationBatavia, NY
Pricing
Price Excluding Tax$ 279,000
Tax-
Price Including Tax-
Features
Additional Information962M WHEEL LOADER
ANTIFREEZE, -34C (-29F)
AUTO DIFFERENTIAL, HMU
AXLES, AUTO DIFF F/R, ED
BEACON WARNING
CAB AR, STANDARD
CAB ROOF CAP
CAP GP, RAIN
CB RADIO READY
COOLING, 6 FINS PER INCH
COUNTERWEIGHT, STANDARD LIFT
FAN, STANDARD
FENDERS, ROADING
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
JOYSTICK W/FNR, 2V
LIGHTING, LED
LIGHTS, AUX, HALOGEN
LINKAGE, STD LIFT
MIRRORS, EXTERNAL, HEATED
OMISSION, WORKTOOL
PRODUCT LINK, SATELLITE PL321
RADIO, AM/FM/USB/MP3 BLUETOOTH
SEAT BELT, 3" WIDE W/INDICATOR
SEAT, HEATED-HMU
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
SUN VISOR, REAR
TIRES, 23.5R25 * MXL TI L3
WEATHER, COLD START 120V
COVER, HVAC, PLASTIC
DOOR, OPENING SYSTEM REMOTE
STANDARD STEERING, HMU
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone