Caterpillar 962M

Caterpillar 962M

Price
279,000 USD
Year
2016
Working hours
1126 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962M
CategoryWheel Loaders
Serial NumberEJB00505
Unit NumberEQ119810
Catalog NumberCU4384716
Manufacturing Year2016
Hours1126 h
CountryUnited States
LocationBatavia, NY
Pricing
Price Excluding Tax$ 279,000
Tax-
Price Including Tax-
Features
Additional Information962M WHEEL LOADER
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AUTO DIFF, HMU
AUTOLUBE, STD/LOGGER
AXLES, AUTO DIFF F/R, ED
COOLING CORES, 6 FPI
COUNTERWEIGHT, AGGREGATE
DOOR, REMOTE OPENING SYSTEM
FENDERS, ROADING
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL/LOG
JOYSTICK W/FNR, 2V
LIGHT, WARNING BEACON
LIGHTS, LED, PREMIUM
LIGHTS, REVERSING STROBE
LINKAGE, STANDARD LIFT
MIRRORS, EXTERNAL, HEATED
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER READY, STD LIFT
RADIO, AM/FM/USB/MP3 BLUETOOTH
SEAT BELT, 2" W/INDICATOR
STARTING, COLD (120V)
SUN VISOR, REAR
TIRES, 23.5R25 TI MXL * L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone