Caterpillar 962K

Caterpillar 962K

Price
285,000 USD
Year
2012
Working hours
2114 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962K
CategoryWheel Loaders
Serial NumberX4T00393
Unit NumberU045045
Catalog NumberCU1957967
Manufacturing Year2012
Hours2114 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$ 285,000
Tax-
Price Including Tax-
Features
Additional InformationAXLES, OPEN/OPEN, ED
BACK-UP CAMERA
COLD START PACKAGE (120V)
COOLING, HIGH AMBIENT
ENGINE S/N C7R03208
GUARD, POWERTRAIN
HYDRAULICS, 2V, RIDE CONTROL
LANE 1 ORDER
OMISSION, WORKTOOL
QUICK COUPLER READY, 2V
RADIO, AM/FM CD/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, NACD
962K WHEEL LOADER
STEERING, HMU
TIRES, 23.5R25 YK L3 * RB31
SEAT BELT, 3 WIDE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone