Caterpillar 962K

Caterpillar 962K

Price
157,447 USD
Year
2015
Working hours
6097 h
Videos of Caterpillar 962K
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962K
CategoryWheel Loaders
Serial NumberFLL00437
Unit Number100028250
Catalog NumberCU4454759
Manufacturing Year2015
Hours6097 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 157,447
Tax (10%)$ 15,745
Price Including Tax$ 173,192
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional InformationWHEEL CHOCKS
* FIRE SUPPRESSION
* REVERSE CAMERA
CARRIAGE AND FORKS
CAT CERTIFIED: ELIGIBLE FOR HD ADVANTAGE & EPP COVER QLD/NT
GP BUCKET
INCLUDES HD RENTAL EXTRAS
LOADRITE PRINTER & SCALES
VERY GOOD TYRES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 1300420189
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone