Caterpillar 962M

Caterpillar 962M

Price
199,900 USD
Year
2015
Working hours
4038 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962M
CategoryWheel Loaders
Serial NumberF2T00265
Unit NumberE142358
Catalog NumberCU4559070
Manufacturing Year2015
Hours4038 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 199,900
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
BUCKETBUCKET
Additional InformationSUPPLEMENTAL STEER
ENGINE TIER RATING: TIER 4 FINAL
HEATER
EDGE
PRODUCT LINK: INQUIRE FOR OPTIONS ON
AIR CONDITIONING
ROPS: ENCLOSED
BUCKET SIZE: 5.0 CYD
BOOM GROUP:
TIRE SIZE: 23.5R25
C/E OR TEETH: EDGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone