Quick Search

Caterpillar 962K

Caterpillar 962K

Price
US$ 81,405
Year
2012
Working hours
10,642 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Weißenhorn
+49 730954150
Show phone number
Basic information
BrandCaterpillar 962K
CategoryWheel Loaders
Serial NumberT6A00376
Unit NumberT6A00376
Catalog Number10013720
Year2012
Hours10,642 h
CountryGermany
LocationWeißenhorn, Germany
Pricing
Price Excluding Tax81,405 USD
Tax (19%)15,467 USD
Price Including Tax96,872 USD
Details
Additional informationBUCKET CONDITION: 50 %
TIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
TIRES CONDITION FRONT RIGHT: 55 %
ENGINEPOWER: 227 HP
OPERATING WEIGHT: 19.7 T
BACK DRIVE CAMERA: YES
RIDE CONTROL SYSTEM RCS: YES
AUTO LUBRICATION: YES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering